Catalog No. : VBM-3154MCN00011
Description: VBM 15.5-400 MOT 1M 3P EPOXY
UPC: 783786555697
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Vacuum interruption and solid ielectric Joslyte insulation - no oil, no gas, no maintenance. Compact and lightweight, no special foundations or support required. Completely sealed construction provides safe interruption with no external arcing and quiet et high-speed operation. Factory-assembled for fast, easy, low-cost installation. |
|
Application |
Motor Operating Mechanism |
Specifications
|
Dielectric |
Vacuum |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
Epoxy |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |