Catalog No. : VBM-3154MBN00363
Description: VBM 15.5KV
UPC: 75114420259
15.5 kV, 3-Phase Vacuum Breaker Miniature (VBM), 400 Amps. Operating System - Motor 48V and Up, Aux Contacts 2A and 2B, 15 Pins/Plugs, Epoxy Contact Housing, (4) Roundhead Self-Tapping Stainless Steel Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Application |
Motor Operating Mechanism |
Specifications
|
Dielectric |
Vacuum |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
Epoxy |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |