text.skipToContent text.skipToNavigation

Catalog No. : VBM-1386SDN00370

Description:  VBM 38KV

UPC: 75114426831

VBM Switch with a 2 Configuration. 38.0 kV Max VBM, Single Pole, Reverse Open/Close Nameplate Colors. Open Gap BIL 250 kV, Line-To-Ground BIL 200 kV. 15 Pins/Plugs, Solenoid Operating Mechanism, 34.5 kV, 600 Continuous Amp. No Contacts. Stainless Steel 1/2 inch Hardware. Three 3/4 inch Diameter Mounting Holes. 44 inch Wide (1181mm) x 41-3/8 inch (1051mm) Tall.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Special Features

No Contacts, Reversed Open/Closed Nameplate Colors

Application

38 kV

Specifications

Voltage Rating

38 kV

Classifications

Brand Name

Joslyn

Dimensions

Size

44 x 41-3/8 inch