Catalog No. : VBM-1386SDN00346
Description: 38KV VBM, 600A, SOLENOID
UPC: 75114418386
600 Amp VBM Capacitor Switch, 38 kV, Solenoid Operated, Single Phase, No Aux Contacts, 15 Pins/Plugs, Epoxy Contact Housing, 450 Nom Cap Amps, BIL Withstand Term/Term 250 kV and Term/Ground 200 kV
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
No Auxiliary Contacts |
|
Application |
38 Kv |
Specifications
|
Voltage Rating |
38 kV |
|
Material |
Epoxy |
Classifications
|
Brand Name |
Joslyn |