Catalog No. : VBM-1386SDN00039
Description: VBM 38-600 SOL 1M 1P
UPC: 783786780594
VBM Switch, 1 Pole, 38kV, 600 Amps Continuous Current, Solenoid Operating Mechanism, See outline drawing for Terminal Pad Orientation, No Vacstat, 200kV term-to-term/200kV term-to-ground BIL, 0 contacts/15 pins, Standard Fault Interrupting, 34.5kV (28.875in, (733.43mm)) Insulators.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Vacuum interruption and solid ielectric Joslyte insulation - no oil, no gas, no maintenance. Compact and lightweight, no special foundations or support required. Completely sealed construction provides safe interruption with no external arcing and quiet et high-speed operation. Factory-assembled for fast, easy, low-cost installation. |
|
Application |
Solenoid Operating Mechanism |
Specifications
|
Dielectric |
Vacuum |
|
Voltage Rating |
38 kV |
|
Current Rating |
600 A |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |