Catalog No. : VBM-1154SDN00372
Description: 1P 15KV VBM
UPC: 75114431538
VBM - Vacuum Breaker Miniature. Capacitor Switch. Single Phase, 15 kV, 400 Amp Solenoid Operated VBM, No Aux Control. Bill Withstand Terminal to Terminal 110, Terminal to Ground 150. Terminal Pads Rotated 180 degrees.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Application |
Solenoid Operating Mechanism |
Specifications
|
Dielectric |
Vacuum |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |