text.skipToContent text.skipToNavigation

Catalog No. : VAWP-S-5

Description:  VAWP-S-5

UPC: 783786757084

Corona Free Welded Vertical Bus Support, For Vertical Bus Support, Internal. 6 inch IPS Tube, 5 inch Bolt Circle, 3 inch Height from Mounting Base to Top of Bus, 11/16 X 7/8 inch Slots. Stainless Steel Anti-Chatter Spring. Diameter 24 inch. Height 16.19 inch. Connector supplied with 5/8-11 Galvanized Bolt, Lock and Flat Washer for Clamping to Insulator. Cantilever Rating 2000 pounds. 6061-T6 Aluminum.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac