Catalog No. : VAMT-29B.50
Description: CONDUIT HDUTY FINE PA6 NW29 50M BLK
UPC: 786209996404
For more info visit:
electrification.us.abb.com
- Good resistance to ultra violet rays and weathering
- High impact and compression strength
- High stiffness
- Outstanding self-extinguishing characteristics
- Minimal development of smoke and gases
- Free from halogens and cadmium
- Renewable Energy
- Rail
- In passenger areas of railway vehicles
- Public buildings to include hospitals, hotels, airports, train and subway stations and shopping centers
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW29 |
|
Outside Diameter |
1.36 in |
|
Length |
50 m |
Documents/Support Tools
|
Marketing Brochure |