Catalog No. : VAMT-17B.50
Description: CONDUIT HL3 FINE PA6 NW17 50M BLK
UPC: 786209999344
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 |
|
Outside Diameter |
0.84 in |
|
Length |
50 m |
Documents/Support Tools
|
Marketing Brochure |