Catalog No. : VAMLG-56S.30
Description: CONDUIT MDUTY CRSE PA6 NW56 30M GRY
UPC: 786209976734
For more info visit:
electrification.us.abb.com
- Good resistance to ultra violet rays and weathering
- Good impact strength
- Outstanding self-extinguishing characteristics
- Minimal development of smoke and gases
- Free from halogen and cadmium
- In passenger areas of railway vehicles
- Public buildings to include hospitals, hotels, airports, train and subway stations and shopping centers
Descriptors
|
Category |
Electrical conduit |
|
Application |
Rail/Infrastructure |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW56 |
|
Outside Diameter |
2.65 in |
|
Inside Diameter |
2.22 in |
|
Length |
30 m |
Documents/Support Tools
|
Marketing Brochure |