text.skipToContent text.skipToNavigation

Catalog No. : VAMLG-36B.30L

Description:  CONDUIT PA6 NW36 BLK SLIT 30M

UPC: 786210176994

Coarse Profile Medium Wall Flexible Black Slit Conduit, (VAML) Material - Polyamide 6, Conduit Size NW - 36, 30 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Rail/Infrastructure

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant