Catalog No. : VAMLG-36B.30
Description: CONDUIT MDUTY CRSE PA6 NW36 30M BLK
UPC: 786209976680
For more info visit:
electrification.us.abb.com
- Good resistance to ultra violet rays and weathering
- Good impact strength
- Outstanding self-extinguishing characteristics
- Minimal development of smoke and gases
- Free from halogen and cadmium
- In passenger areas of railway vehicles
- Public buildings to include hospitals, hotels, airports, train and subway stations and shopping centers
Descriptors
|
Category |
Electrical conduit |
|
Application |
Rail/Infrastructure |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW36 |
|
Outside Diameter |
1.67 in |
|
Length |
30 m |
Documents/Support Tools
|
Marketing Brochure |