text.skipToContent text.skipToNavigation

Catalog No. : VAMLG-29B.150

Description:  CONDUIT PA6 NW29 BLK

UPC: 786210180007

For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Rail/Infrastructure

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

150 m

Compliance and Certifications

POPs POPs 28 Compliant