text.skipToContent text.skipToNavigation

Catalog No. : VAMLG-23B.50L

Description:  CONDUIT PA6 NW23 BLK SLIT50M

UPC: 786210176987

Coarse Profile Medium Wall Flexible Black Slit Conduit, (VAML) Material - Polyamide 6, Conduit Size NW - 23, 50 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Rail/Infrastructure

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant