Catalog No. : VAMG-36S.30
Description: CONDUIT HL3 CRSE PA6 NW36 30M GRY
UPC: 786209976574
For more info visit:
electrification.us.abb.com
- Good resistance to ultra violet rays and weathering
- High impact and compression strength
- High stiffness
- Outstanding self-extinguishing characteristics
- Minimal development of smoke and gases
- Free from halogens and cadmium
- Renewable Energy
- Rail
- In passenger areas of railway vehicles
- Public buildings to include hospitals, hotels, airports, train and subway stations and shopping centers
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW36 |
|
Outside Diameter |
1.67 in |
|
Length |
30 m |
Documents/Support Tools
|
Marketing Brochure |