text.skipToContent text.skipToNavigation

Catalog No. : VAMG-36B.60

Description:  CONDUIT PA6 NW36 BLK

UPC: 786210179988

For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

60 m

Compliance and Certifications

POPs POPs 28 Compliant