text.skipToContent text.skipToNavigation

Catalog No. : VAG-01

Description: 

UPC:

Ceiling Mount with Adapter Plate and Globe, Aluminum, 100 Watt Maximum, Sockets with Leads, Gasket and Screws
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Copper-free aluminum and stainless steel screws provide increased corrosion resistance.

Application

Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems.

Specifications

Material

Aluminum

Fixture Wattage

100 W

Classifications

Brand Name

Red Dot

Standard

UL E51152