Catalog No. : V911-G
Description: PVC CTD LIGHT FIXTURE GUARD 6-3/4IN
UPC: 704508033613
PVC Coated Light Fixture Guard, Globe Size 6 3/4 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |