Catalog No. : V2
Description: TEST POINT NEON VOLTAGE INDICATOR
UPC: 783786265299
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Has a Self-Powered Voltage Sensor Connected to a Neon Light that Flashes when Energized. Supports Applications from 5kV to 35kV. 20 Year Neon Bulb. |
|
Application |
5kV-35kV |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Fisher Pierce |
Dimensions
|
Size |
200 Amp, 600Amp |