Alternate Catalog No. : UT 750-4 NR
Catalog No. : UT750-4NR
Description: MECH CONN 4 TOWER 750MCM ROCKET 4IN
UPC: 783786755950
Mechanical Connector, 4 Towers with 4 Inch Wide Pad with 4 Holes, 4 Towers with 2-Holes each (1/0-750 MCM) with (4) Insulating Rockets, (8) Screws, Grease and Instruction Sheet. 9.6 inch wide x 9.812 inch tall. Gray PVC Coating. Pad is 4 inch wide x 4.562 inch x .75 inch thick has (4) .562 inch diameter holes on 1.75 inch centers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Color |
Gray |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9.6 inch wide x 9.812 inch tall. |