Alternate Catalog No. : UT 750-44 NR
Catalog No. : UT750-44NR
Description: MECH CONN 4 DS TOWERS 750MCM ROCKET
UPC: 783786755974
Mechanical Connector, 8 Towers (Two Rows of 4) with 4 Inch Wide Pad with (4) .562 inch Diameter Holes, Two Sets of 4 Towers, Back to Back, with 2-Holes each (1/0-750 MCM) with (8) Insulating Rockets, (16) Screws, Grease and Instruction Sheet. 9.6 inch wide x 9.812 inch tall x over 4 inch deep. Gray PVC Coating. Pad is 4 inch wide x 4.625 inch x .75 inch thick has (4) .562 inch diameter holes on 1.75 inch centers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Color |
Gray |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9.6 inch wide x 9.812 inch tall x over 4 inch deep. |