Alternate Catalog No. : UT 750-21 R
Catalog No. : UT750-21R
Description: MECH CONN 2 TOWERS 750 MCM ROCKETS
UPC: 783786755936
Flood Seal Aluminum Transformer Mechanical Connector for 1 Inch Stud 1-14 UNS-2B Left Hand Thread, 2 Towers with 2-Holes each (1/0-750 MCM) with Rockets, also includes (1) Adapter, (1) Black Cap, (1) 1-14 Steel Jam Nut, (2) Insulating Rockets, (1) EPDM Stud Cover, (4) Screws, Grease and Instuction Sheet. 5.5 inch wide x 6.275 inch tall. Gray PVC Coating. Stud Connector Section Welded to Towers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.5 inch wide x 6.275 inch tall. |