Alternate Catalog No. : UT 658 R
Catalog No. : UT658R
Description: FS AL TFR CONN NO6-350 6 COND RIGHT
UPC: 783786755929
Flood Seal, Aluminum Transformer Connector, Stud 5/8 inch, Six Connector, 10.85 inch Wide x 6.275 inch Tall. Six Towers with 2-Holes each (#6-350 kcmil) with Rockets, also includes (1) Tin Plated Aluminum Adapter - 1-14 UNS-2A Left Hand Thread and Drill .531 Diameter Thru Tap 5/8-11 UNC-2B Right Hand Thread, (1) Pink Cap, (1) 5/8-11 Steel Jam Nut, (6) Insulating Rockets, (1) EPDM Stud Cover, (12) Screws, and Grease Packet. 10.85 inch wide x 6.275 inch tall. Black PVC Coating. Stud Connector Section Welded to Towers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.85 inch Wide x 6.275 inch Tall. |
Documents/Support Tools
|
SDS |