Alternate Catalog No. : UT 4 C
Catalog No. : UT4C
Description: CABLE SLICER TOOL 600 AL - 350 CU
UPC: 783786755882
Small Utility Cable Slicer - Maximum Conductor Size 600 Aluminum - 350 Copper, Maximum OD Insulation 15/16, Overall Length 21 inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Rugged fiberglass handles provide many years of dependable service.
- Dropped-forge cutting blade's slicing action provide flush, burr-free conductor ends.
- Well-designed handle stops prevent "knuckle busting" during use.
Descriptors
|
Category |
Wire cutters |
|
Special Features |
Not to be used on steel or ACSR cable |
|
Application |
For use on copper and aluminum cable only |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Overall Length |
21 in |