Catalog No. : USL916-75
Description: EXTRA FLEX STEEL COND .557IN X 75ME
UPC: 786210382333
0547 to .557 Inch X 75 M, Extra Flexible Steel Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
Typical Uses Include Modular Office Partitions, Showcase Lighting, Range Tops and Other Appliances |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
UL E484989 |
Dimensions
|
Trade Size |
0.557 in |
|
Length |
75 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E484989 | N/A | DXUZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |