Catalog No. : USL30
Description: SUB STRTLT CONN SLOTSCREW 3PORT 3.1
UPC: 783786832316
Submersible Streetlight Connectors, width 3.6 inch, height with sleeve 3.1 inch, screw type slotted, ports 3
View More
View Less
For more info visit:
electrification.us.abb.com
- All Connectors are 100 percent Hi-Pot tested at 4000V for 60 Seconds
- Dual-Rated and approved for #12 Solid through #4 Stranded Aluminum or Copper connections
- Great for Pedestal, Vault, Light Pole Base or Direct-Burial Jobs.
Descriptors
|
Category |
Outdoor lighting accessories |
|
Special Features |
Rated 600V,100A - Built for heavy-duty loads, helps being power to nearly all types of streetlights. |
|
Application |
600 Volts |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Width 3.6 inch, Height with Sleeve 3.1 inch |
Documents/Support Tools
|
SDS |