text.skipToContent text.skipToNavigation

Alternate Catalog No. : USK 750 TN

Catalog No. : USK750TN

Description:  AL TP MECH SPLICE 2WIRE 250-750 2SD

UPC: 783786755721

Tin Plated Aluminum Mechanical Splice Two-Wire Kits, conductor range 250-750 connector length 16-1/16 inch, screws per side 2
View More View Less
For more info visit:  electrification.us.abb.com
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
  • Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
  • EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
  • Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
  • RUS Approved.

Descriptors

Category

Electrical connector assembly

Special Features

Prefilled with Oxide Inhibitor to prevent Oxidation and keep out Moisture. Dual-Rated and approved for use with Aluminum and Copper Conductors. EPDM Rubber Splice Covers ensure a fully insulated, watertight repair splice. No Taping, Heat-Shrink or Mastic needed.

Application

Repair Splice

Specifications

Connection

Mechanical

Conductor Range

250 to 750 kcmil

Number Of Conductors

2

Material

Aluminum Connector, EPDM Cover

Finish

Tin Plated

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Size

16-1/16 inch connector

Documents/Support Tools

SDS

Click here

Click here