text.skipToContent text.skipToNavigation

Alternate Catalog No. : USK 500 LTN

Catalog No. : USK500LTN

Description:  FLOOD SEAL MECH.SPLICE KIT 500 TIN

UPC: 783786806768

Flood Seal, Aluminum Mechanical Splice kit, Marked for Conductor Ranges 2/0-500 kcmil, Aluminum and Copper, Tin Plated, 7-1/2 inch long connector, 2 screws per side.
View More View Less
For more info visit:  electrification.us.abb.com
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
  • Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
  • EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
  • Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
  • RUS Approved.

Descriptors

Category

Electrical connector assembly

Special Features

Prefilled with Oxide Inhibitor to prevent Oxidation and keep out Moisture. Dual-Rated and approved for use with Aluminum and Copper Conductors. EPDM Rubber Splice Covers ensure a fully insulated, watertight repair splice. No Taping, Heat-Shrink or Mastic needed.

Application

Repair Splice

Specifications

Connection

Mechanical

Conductor Range

2/0 to 500 kcmil

Number Of Conductors

2

Material

Aluminum Connector, EPDM Cover

Finish

Tin Plated

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Size

7-1/2 inch connector

Documents/Support Tools

SDS

Click here