Alternate Catalog No. : USK 500-16
Catalog No. : USK500-16
Description: AL MECH SPLICE 2WIRE 2-500 16IN
UPC: 783786755691
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
- Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
- EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
- Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
- RUS Approved.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Prefilled with Oxide Inhibitor to prevent Oxidation and keep out Moisture. Dual-Rated and approved for use with Aluminum and Copper Conductors. EPDM Rubber Splice Covers ensure a fully insulated, watertight repair splice. No Taping, Heat-Shrink or Mastic needed. |
|
Application |
Repair Splice |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Connector, EPDM Cover |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16 inch connector |
Documents/Support Tools
|
SDS |