Alternate Catalog No. : USK 410
Catalog No. : USK410
Description: FS AL MECH SPLICE KIT
UPC: 783786755653
Flood Seal, Aluminum Mechanical Splice kit, 1.81 inch long connector, #10 wire, 4 sides, 2 screws per side, includes Connector, Insulating Cap with Liner and Rocket, Silicone Grease
View More
View Less
For more info visit:
electrification.us.abb.com
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
- Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
- EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
- Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
- RUS Approved.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Prefilled with Oxide Inhibitor to prevent Oxidation and keep out Moisture. Dual-Rated and approved for use with Aluminum and Copper Conductors. EPDM Rubber Splice Covers ensure a fully insulated, watertight repair splice. No Taping, Heat-Shrink or Mastic needed. |
|
Application |
Repair Splice |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#10 AWG |
|
Material |
Aluminum Connector, EPDM Cover |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.81 inch long |
Documents/Support Tools
|
SDS |