text.skipToContent text.skipToNavigation

Alternate Catalog No. : USK 4/0 SL

Catalog No. : USK4/0SL

Description:  ALUM MECHANICAL SPLICE 3WIRE KIT

UPC: 783786755646

Aluminum Flood-Seal Mechanical Splice Three-Wire Kits, conductor range side A 6-350, side B 1/0-4/0 with 6-14 solid tap, outlets accommodate 3 Wires
View More View Less
For more info visit:  electrification.us.abb.com
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
  • Dual-Rated and Approved for Use with Aluminum or Copper Conductors.
  • EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Splice - There is No Taping, Heat-Shrink or Mastic Required.
  • Sized for Most Conductors Perfect for Repairing any 2-, 3- or 4- Wire Installation.
  • RUS Approved.

Descriptors

Category

Electrical connector assembly

Special Features

Prefilled with Oxide Inhibitor to prevent Oxidation and keep out Moisture. Dual-Rated and approved for use with Aluminum and Copper Conductors. EPDM Rubber Splice Covers ensure a fully insulated, watertight repair splice. No Taping, Heat-Shrink or Mastic needed.

Application

Repair Splice

Specifications

Connection

Mechanical

Conductor Range

A: #6 to 350 kcmil , B: 1/0 to 4/0 AWG , Tap #6 to #14 SOL AWG

Number Of Conductors

3

Material

Aluminum Connector, EPDM Cover

Insulation

yes

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here