Catalog No. : USHC-L-SSH
Description: UNIVERSAL L STYLE HOLD DOWN CLAMP
UPC: 785991070149
Universal L-style solar panel hold-down clamp
View More
View Less
For more info visit:
electrification.us.abb.com
- 1/4 - 20 x 3 inch bolt, lock washer and flat washer made from Type 304 stainless steel
- Hardware is pre-assembled on clamp to save installer time and labor
- Self-oriented channel nut is staked to bolt to ensure fast, easy installation
Descriptors
|
Category |
Wire or cable compression connector |
|
Special Features |
Body and channel nut made from high-strength extruded aluminum alloy 6061-T6 with clear anodized finish |
|
Application |
Can be used with both 1-1/2 inch and 1-5/8 inch channel and strut systems |
Specifications
|
Material |
Aluminum Alloy |
|
Finish |
Clear Anodized |
Classifications
|
Brand Name |
Kindorf |
Documents/Support Tools
|
Sales Drawing |