Catalog No. : USB83S
Description: JUNCTION,8WAY,350MCM,ECONOMY SPACED
UPC: 783786305094
Aluminum Flood-Seal Multi-Port Connectors - USB 350 Series, cable range 12-350, length, 9.4 inch, 238 mm, ports 8
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Compact design enables installation in limited spaces. |
|
Application |
Ideal for direct-burial, pedestal and vault installations |
Specifications
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
yes |
|
Temperature Rating |
up to 130 C |
|
Environmental Conditions |
Built tough for Rugged Conditions |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
9.4 Inches |
Documents/Support Tools
|
SDS |