Alternate Catalog No. : US 350
Catalog No. : US350
Description: AL MECHANICAL SPLICE 6-350
UPC: 783786755745
Aluminum Mechanical Splice with Center Stop, # 6 - 350 kcmil, Dual Rated Copper and Aluminum 90 Degree C, UL Listed. Length 2-9/16 inch, Two Taps Tapped 11/16-16 UNS-2B. Oxide Inhibitor and Capped. Two Tin Plated 11/16-16 x .82 inch with 5/16 inch Hex Socket Head Set Screws included
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#6 - 350 kcmil |
|
Material |
Aluminum |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |