Alternate Catalog No. : URS 125 CSN
Catalog No. : URS125CSN
Description: COMP LUG CRIMPED INS WIRE ROC/CAP
UPC: 783786755547
Compression Lugs Crimped Onto Insulated Wire With Rockets/caps. Includes (2) Lugs with 1-Hole Pad 1/2-12 UNC-2B, (2) Insulating Caps without Liners, (2) Insulating Rockets, (2) Screws 1/2-13 x 1 inch long, and 15 inches of 350 kcmil Aluminum Wire.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Mechanical - Compression |
|
Conductor Range |
Aluminum 350 kcmil |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |