text.skipToContent text.skipToNavigation

Alternate Catalog No. : URS 125

Catalog No. : URS125

Description:  ALUM MECHANICAL SPLICE COMPRESSION

UPC: 783786755530

Aluminum Flood-Seal Mechanical Splice Compression Type Repair Kit, conductor range #2 to 350 kcmil, standard one-hole lugs, connector length 3-15/64 inch. Kit includes (2) Connectors, (2) Caps, (2) Screws, (2) Rockets and 15 inches of 350 kcmil Aluminum Wire.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

Prefilled with Oxide Inhibitor to prevent Oxidation and keep out Moisture. Dual-Rated and approved for use with Aluminum and Copper Conductors. EPDM Rubber Splice Covers ensure a fully insulated, watertight repair splice. No Taping, Heat-Shrink or Mastic needed.

Application

Repair Splice

Specifications

Connection

Mechanical

Conductor Range

#2 to 350 kcmil

Number Of Conductors

2

Material

Aluminum connector, EPDM Rubber cover

Color

Black

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Size

17-1/2 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here