Alternate Catalog No. : URR 22 SP
Catalog No. : URR22SP
Description: AL SERVENTR COMP SPLICE 2 2 W/SEALP
UPC: 783786755523
Aluminum 2-3/4 inch Service Entrance Compression Splice for Wire Range, End A: 2 ACSR, 1-2 Stranded, Red, End B: 2 ACSR, 1-2 Stranded, Red, Die: 5/8, with Seal Plug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Solid Center Barriers. Large Chambers. Nylon Sleeves. Oxide Inhibitor. Colored Caps. Seal Plug. |
|
Application |
For Standard Conductors. |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Nylon Sleeve |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2-3/4 inch long |
|
Wire Size |
Side A: #2 ACSR or #1 to #2 STR AWG , Side B: #2 ACSR or #1 to #2 STR AWG |
Documents/Support Tools
|
SDS |