Alternate Catalog No. : URO 24 SP
Catalog No. : URO24SP
Description: AL SERVENTR COMP SPLICE 2 4 W/SEALP
UPC: 783786755493
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Solid Center Barriers. Large Chambers. Nylon Sleeves. Oxide Inhibitor. Colored Caps. Seal Plug. |
|
Application |
For Standard Conductors. |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Nylon Sleeve |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2-3/4 inch long |
|
Wire Size |
Side A: #2 ACSR or #1 to #2 STR AWG , Side B: #4 ACSR or #3 to #4 STR or #2 SOL AWG |
Documents/Support Tools
|
SDS |