Alternate Catalog No. : URO 24
Catalog No. : URO24
Description: AL SERVENTR COMP SPLICE 2 4 2-3/4
UPC: 783786755486
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and large Chamfers for easy Cable insertion
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
- All Splices are Color Coded and Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Splices have Colored End Caps to Make Identification Easy
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Meet or Exceed Class A-3 Requirements of ANSI C119.4 when Properly installed on Aluminum to Aluminum or Aluminum to Copper Conductors. Solid Center Barriers and Large Chamfers to Ease Cable Insertion. Coated with Oxide Inhibitor Compound. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: #2 ACSR , #1 to #2 STR End B: #4 ACSR , #3 to #4 STR , #2 SOL |
|
Material |
Aluminum |
|
Voltage Rating |
600 V |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 inch Aluminum Connector Inside |