Catalog No. : UPC88SL
Description: INSUL BUSCONN 8TERM 8PORTS SL 4-500
UPC: 783786832101
Insulated Bus Connector - 8 Terminals for 4 Stranded - 500 kcmil Lugs, 1 Sealed Streetlight Terminals with Wire Range 12 Solid - 4 Stranded, with Streetlight Cover and Plug. For use with Blackburn Lugs. 600 Volts
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
- Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
- Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Standard Street Light Tap |
|
Application |
Sealed for Pedestal, Vault, Hand Hole or Direct Burial applications. |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Voltage Rating |
600 V |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |