text.skipToContent text.skipToNavigation

Catalog No. : UPC80

Description:  BUS CONN 8TERM 8PORTS 14.6IN

UPC: 783786045938

Flood-Seal Bus Connectors, length 14.6 inch, 370 mm, height with sleeve 6.5 inch, 165 mm, 2-bolt large term 0, 1-bolt small term 8, ports 8
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
  • Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
  • Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds

Descriptors

Category

Electrical underground bus connector

Special Features

Watertight

Application

For pedestal, vault, handhole and direct-burial applications

Specifications

Conductor Range

350 to 500 kcmil

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

14.6 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here