Catalog No. : UPC44SL1
Description: INSUL BUSCONN 5TERM 4PORTS SL 6-350
UPC: 783786090051
Insulated Bus Connector - 5 Terminals In-Line, Number of Ports 4, 4 2-Bolt Large Terminals, Wire Range #4 Stranded to 500 kcmil. Street Light Option - Cover and Plug. 12 solid - 4 stranded. Contains Oxide Inhibiting Compound. For use with Blackburn Lug types LAC or LCU.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
- Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
- Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Side Mount Street Light Tap |
|
Application |
Sealed for Pedestal, Vault, Hand Hole or Direct Burial applications. |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Voltage Rating |
4000 V |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |