text.skipToContent text.skipToNavigation

Catalog No. : UPC44SL

Description:  INSUL BUSCONN 4TERM 4PORTS SL 6-350

UPC: 783786832033

Insulated Bus Connector - Number of Ports 4, 4 2-Bolt Large Terminals with 6 stranded - 350 kcmil, Wire Range 12 solid - 4 stranded for Street Light Option
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here