text.skipToContent text.skipToNavigation

Catalog No. : UPC33SL

Description:  INSUL BUSCONN 3TERM 3PORTS SL 4-500

UPC: 783786832019

Insulated Bus Connector - Number of Ports 3, 3 2-Bolt Large Terminals with 4 stranded - 500 kcmil, Wire Range 12 solid - 4 stranded for Street Light Option
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here