text.skipToContent text.skipToNavigation

Catalog No. : UPC31

Description:  INSUL BUS CONN 3TERM 3PORTS SL

UPC: 783786831630

Flood-Seal Bus Connectors, length 5.3 inch, 135 mm, height with sleeve 8.8 inch, 222 mm, 2-bolt large term 1, 1-bolt small term 2, ports 3
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
  • Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
  • Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds

Descriptors

Category

Electrical underground bus connector

Special Features

Watertight

Application

For pedestal, vault, handhole and direct-burial applications

Specifications

Conductor Range

350 to 500 kcmil

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

5.3 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here