Catalog No. : UPC30
Description: BUS CONN 3TERM 3PORTS 5.2IN
UPC: 783786831623
Flood-Seal Bus Connectors, length 5.2 inch, 132 mm, height with sleeve 6 5 inch, 165 mm, 2-bolt large term 0, 1-bolt small term 3, ports 3
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
- Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
- Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Watertight |
|
Application |
For pedestal, vault, handhole and direct-burial applications |
Specifications
|
Conductor Range |
350 to 500 kcmil |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.2 Inches |
Documents/Support Tools
|
SDS |