text.skipToContent text.skipToNavigation

Alternate Catalog No. : UNY 405-TB

Catalog No. : UNY405-TB

Description:  1-1/4 IN MALE UNION,3-PC, STL, XP

UPC: 786210970981

1-1/4 Inch UNY Male Union, Steel Electro Galvanized, 3 Piece for Hazardous and Non Hazardous Locations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit And/or Equipment

Application

To Connect Conduit to a Conduit Fitting, Junction Box, or Device Enclosure

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E193396

Dimensions

Trade Size

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 1001814_2009-09-14 N/A
UL E193396 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here