Catalog No. : UNY305-G1
Description: PVC CTD UNY MALE UNION 1IN GRY
UPC: 704508033323
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit and/or Equipment |
|
Application |
To Connect Conduit to a Conduit Fitting, Junction Box, or Device Enclosure |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
1 in , 27 mm |
|
Outside Diameter |
2.00 in , 50.80 mm |
|
Length |
2.75 in , 69.85 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
27 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |