text.skipToContent text.skipToNavigation

Catalog No. : UNL215-G

Description:  PVC CTD M/F 90D UNION 1/2-3/4IN GRY

UPC: 704508017163

PVC Coated Elbow, 90 Degree, Size 1/2 Inch Female to 3/4 Inch Male, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Special Features

Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit And/or Equipment

Application

To Connect Conduit to a Conduit Fitting, Junction Box or Device Enclosure

Specifications

Material

Iron

Color

Gray

Finish

PVC Coated

Classifications

Brand Name

Ocal

Standard

UL E1203, CSA

Dimensions

Trade Size

Male 1/2 , Female 3/4 in