Catalog No. : UNL105-B
Description: PVC CTD M/F 90D UNION 1/2-1/2IN BLU
UPC: 704508413583
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit And/or Equipment |
|
Application |
to Connect Conduit to Conduit, or to Provide a Means for Future Modification of the Conduit System |
Specifications
|
Material |
Iron |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
1/2 to 1/2 in |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Model |
Thread |
|
For nominal tube diameter |
16 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |